PM6670S
Obsolete
Design Win
Complete DDR 2/3 memory power supply controller

Download datasheet

Product overview

Description

The device PM6670S is a complete DDR2/3 power supply regulator designed to meet JEDEC specifications.

It integrates a constant on-time (COT) buck controller, a 2 Apk sink/source low drop out regulator and a 15 mA low noise buffered reference.

The COT architecture assures fast transient response supporting both electrolytic and ceramic output capacitors. An embedded integrator control loop compensates the DC voltage error due to the output ripple.

The 2 Apk sink/source linear regulator provides the memory termination voltage with fast load transient response.

The device is fully compliant with system sleep states S3 and S4/S5, providing LDO output high impedance in suspend-to-RAM and tracking discharge of all outputs in suspend-to-disk.

  • All features

    • Switching section (VDDQ)4.5 V to 28 V input voltage range0.9 V, ±1 % voltage reference1.8 V (DDR2) or 1.5 V (DDR3) fixed output voltages0.9 V to 2.6 V adjustable output voltage1.237 V ±1 % reference voltage availableVery fast load transient response using constant on-time control loopNo RSENSE current sensing using low side MOSFET’s RDS(ON) Negative current limitLatched OVP and UVPSoft-start internally fixed at 3 msSelectable pulse skipping at light loadSelectable no-audible (33 kHz) pulse skip modeCeramic output capacitors supportedOutput voltage ripple compensation
    • VTT LDO and VTTREF2 Apk LDO with foldback for VTTRemote VTT sensingHigh-Z VTT output in S3Ceramic output capacitors supported±15 mA low noise buffered reference

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6670S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models