PM6697H
Active
Design Win
VR13 single phase controller

Download datasheet

Product overview

Description

The PM6697H is a high performance single-phase controller designed to power Intel’s VR13 power rails. All required parameters are programmable through dedicated pin strapping.

STVCOTTM control loop provides fast load transient response, minimizing and optimizing the output filter composition.

The device assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections. The device is available in VFQFPN20 3x3mm package.

  • All features

    • Single-phase controller Intel® VR13 compliant with 25 MHz SVID bus rev 1.7
    • High performance digital control loop STVCOT™
    • Selectable PWM switching frequency, maximum current, DVID slew rate, load-line
    • External power MOSFET support
    • Remote sense; 0.5% Vout accuracy with calibration
    • Ultrasonic mode at light loads
    • Programmable voltage positioning
    • OV, UV and FB disconnection protection
    • Package VFQFPN20 3x3mm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6697H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
PM6697HTR
Active
VFQFPN 20 3x3 Industrial Ecopack2 - -

PM6697HTR

Package:

VFQFPN 20 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 20 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
PM6697HTR No availability of distributors reported, please contact our sales office
Active
VFQFPN 20 3x3 Tape and Reel ITALY 3A991.a.3 NEC

PM6697HTR Active

Part Number:

PM6697HTR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors