PM7744
Obsolete
Design Win
Single phase controller with digital interface

Download datasheet

Product overview

Description

The PM7744 is a single phase step-down controller with complete control logic and protection to realize in a simple way general DC-DC converters by using a compact 3 x 3 mm QFN package.

The PMBus™ interface allows device configuration and output voltage, current and controller temperature monitoring.

The PM7744 device features a dedicated control loop managing high frequency repetitive load transients maintaining the regulation in all operative conditions.

Remote sensing for the regulated voltage allows maintaining 0.5% accuracy on the regulated voltage overload and line variations.

The PM7744 device is available in a VFQFPN16, 3 x 3 mm package.

  • All features

    • 3.3 V to 6 V operating supply voltage
    • 0.5% internal reference voltage accuracy
    • Up to 1 MHz switching frequency
    • Remote voltage sense
    • Dedicated EN pin
    • Power Good output
    • VREF input and voltage tracking
    • Light-load efficiency optimization
    • Output voltage protections
      • Overvoltage
      • Undervoltage
      • Overcurrent
    • PMBus compliant serial interface to program controller operating parameter settings and for telemetry
      • Switching frequency
      • Soft-start time
      • Margin mode
      • Output voltage, current and temperature reporting
      • Status register
    • Pre-biased output management
    • Current monitor input
    • Temperature monitor input
    • VFQFPN16, 3 x 3 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM7744

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models