SPAC265-8W
Obsolete
Design Win
AC-DC power supply module

Download datasheet

Product overview

Description

ST's power modules are highly integrated, high efficiency switch mode converters. The SPAC265 family of converters includes isolated AC-DC, single output modules. The module can operate in accordance with the European input voltage range. It's a turnkey drop-in solution requiring no additional external circuitry. This specific version performs 8 W peak output power at 5 Vdc. It can support 800 mA output current in continuous mode, and can withstand 1.75 A peak 25% of the time.

  • All features

    • Open frame switch mode power supply
    • European input voltage range
    • Single output 5 V, 8 W peak power, 4 W continuous operating mode
    • EMC compliance according to EU directive EN55011, and EN55022 Class-B
    • Harmon. current compliance to EN61000-3-2-3
    • EMS immunity compliance to EN61000-4-2,3,4,5,6,8,11, ENV50204, EN55024, EN60601-1-2, and EN61204-3
    • Safety compliance according to UL60601-1, TUV EN60601-1, IE60601-1, and EN60950-1
    • CE approval files. Report reference number: 165170-1TRFEMC, 165170-2TRFEMC, 165170-TRFSAF, 165170-1TRFSAF
    • Input fuse protection
    • Voltage and current regulation
    • Output short-circuit protection
    • Low standby power consumption
    • MTBF 175000 hours at 40 °C max. load according to MILHDBK217E
    • RoHS compliant
    • Operating temperature range -30 °C to 70 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPAC265-8W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models