SPV1001N
Obsolete
Design Win
Cool bypass switch for photovoltaic applications

Download datasheet

Product overview

Description

The SPV1001N is a system-in-package solution for photovoltaic applications to perform cool bypass rectification similar to that of a conventional Schottky diode but with much lower forward voltage drop and reverse leakage current.

The device consists of a power MOSFET transistor which charges a capacitor during the OFF time, and drives its gate during the ON time using the charge previously stored in the capacitor.

The ON and OFF times are set to reduce the average voltage drop across the drain and source terminals, resulting in reduced power dissipation.

  • All features

    • SPV1001N30 IF=12.5 A, VR=30 V
    • SPV1001N40 IF=12.5 A, VR=40 V
    • Very low forward voltage drop
    • Very low reverse leakage current
    • 150 °C operating junction temperature

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPV1001N

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models