SPV1512
Obsolete
Design Win
12 V reverse voltage cool bypass switch

Download datasheet

Product overview

Description

The SPV1512 is a cool bypass switch with a very low forward voltage drop and ultra low reverse leakage current. The former drastically reduces the power dissipation in bypass mode and prolongs the lifetime of the device, by reducing maintenance costs and shutdown due to a device failure. The latter allows the device to work at very high temperature avoiding thermal runaway phenomenon. These are clearly key benefits for all those applications requiring low power consumption to increase the system lifetime and maximize the power transfer from harvesting source to the load. For all these reasons and the strong ESD robustness, the cool bypass switch is the significant evolution with respect to the traditional standard Schottky diode.

  • All features

    • Maximum forward current IF = 16 A
    • Maximum reverse recovery mode VR up to 12 V
    • Very low forward voltage drop:
      • VF = 120 mV @ IF = 10 A, TAMB = 125 °C
    • Ultra low reverse leakage current:
      • IR = 100 μA @ VR = 12 V, TAMB = 125 °C
    • ESD HBM level (JESD22-A114) up to 8 kV
    • Surge test level (IEC61000-4-5) up to 2 kV
    • Junction temperature range TJ from -40 °C to 150 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPV1512

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models