SRK1004
Active
Education Design Win
Synchronous rectifier controller for non-complementary active clamp flyback converter

Download datasheet Order Direct

Product overview

Key Benefits

Flexible configuration

Supports both low-side and high-side configurations

Robust

Wide supply voltage range from 4 V to 36 V, featuring fast short-circuit protection.

Compact

Tiny DFN 6L 2x2 mm package

Description

SRK1004 controller is intended for secondary side synchronous rectification (SR) in Non-Complementary Actively Clamped Flyback, Resonant Flyback, and Quasi-Resonant Flyback converters.

It provides a gate-drive output suitable for N-channel logic-level or standard level power MOSFETs.

The control scheme of this device is such that the SR MOSFET is switched on as soon as current starts flowing through its body diode and it is then switched off as current approaches zero.

The device can be supplied directly from the converter’s output voltage when operated in low-side configuration. When used in high-side configuration, it is recommended to power the IC from a dedicated auxiliary winding.

When operated in high-side configuration, a special function enables a quick detection of short-circuit conditions to inhibit its operation as if the IC were powered directly from the output voltage.

  • All features

    • Secondary-side synchronous rectification controller optimized for Non-Complementary Actively Clamped Flyback converter (NC-ACF).
    • Able to operate in both low-side and high-side configuration
    • Supporting logic level (A, B and E) and standard level (C, D and F) MOSFETs
    • Two different turn-off delays available to cover a wide range of MOSFETs
    • Wide range supply voltage: 4 to 36 V
    • Very low operating current (580 µA) and quiescent current (230 µA)
    • High-voltage sensing input for SR MOSFET drain-source voltage (190 V AMR)
    • Operating frequency up to 500 kHz
    • Fast short-circuit detector
    • Tiny DFN 6L 2x2 mm package

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SRK1004

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SRK1004ATR
Active
VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 Industrial Ecopack2 10 2025-10-08T00:00:00.000+02:00
SRK1004BTR
Active
VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 Industrial Ecopack2 10 2025-10-08T00:00:00.000+02:00
SRK1004CTR
Active
VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 Industrial Ecopack2 10 2025-10-08T00:00:00.000+02:00
SRK1004DTR
Active
VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 Industrial Ecopack2 10 2025-10-08T00:00:00.000+02:00
SRK1004ETR
Active
VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 Industrial Ecopack2 10 2025-10-08T00:00:00.000+02:00
SRK1004FTR
Active
VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 Industrial Ecopack2 10 2025-10-08T00:00:00.000+02:00

SRK1004ATR

Package:

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SRK1004BTR

Package:

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SRK1004CTR

Package:

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SRK1004DTR

Package:

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SRK1004ETR

Package:

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Material Declaration**:

Marketing Status

Active

Package

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SRK1004FTR

Package:

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Material Declaration**:

Marketing Status

Active

Package

VFDFPN 6L 2 X 2 X 0,75 PITCH0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SRK1004BTR

Distributor availability of SRK1004BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SRK1004FTR

Distributor availability of SRK1004FTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SRK1004DTR

Distributor availability of SRK1004DTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SRK1004CTR

Distributor availability of SRK1004CTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SRK1004ETR

Distributor availability of SRK1004ETR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SRK1004ATR

Distributor availability of SRK1004ATR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SRK1004BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SRK1004BTR

Distributor Name

Distributor reported inventory date:

SRK1004FTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SRK1004FTR

Distributor Name

Distributor reported inventory date:

SRK1004DTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SRK1004DTR

Distributor Name

Distributor reported inventory date:

SRK1004CTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SRK1004CTR

Distributor Name

Distributor reported inventory date:

SRK1004ETR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SRK1004ETR

Distributor Name

Distributor reported inventory date:

SRK1004ATR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SRK1004ATR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors