Product overview
Description
The STELPD01 is an integrated electronic power switch for power rail protection applications.
It is able to precisely detect and react to overcurrent and overvoltage conditions.
When an overload condition occurs, the device goes into an open state, disconnecting the load from the power supply. An external power MOSFET can be driven to manage the power loss protection in case of fault condition.
In case of overvoltage on the input, the device regulates the output to a preset 17.5 V value.
Undervoltage lockout prevents the load from malfunction, keeping the device off if the rail voltage is too low.
The STELPD01 features an adjustable turn-on slew-rate, which is useful to keep the in-rush current under control during startup and hot-swap operations.
-
All features
- Wide input voltage range: 4 V to 18 V
- 17.5 V typical output overvoltage clamp
- Absolute maximum voltage of 23.5 V
- 5 A maximum continuous current
- Adjustable current limit with circuit breaker functionality
- Thermal protection
- Input undervoltage lockout
- Low inrush current during startup
- Integrated 40 mΩ Power FET
- EN/Fault pin
- Adjustable slew rate for output voltage
- Gate control pin for reverse current blocking FET
- Latch or auto-retry
- Available in DFN10L (3x3 mm) package
- UL2367 Recognized - File N. E468771
- IEC 62368-1 CB certified
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STELPD01PUR | Active Product is in volume production. | VDFPN 10 3x3x1.0 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STELPD01PUR | | | distributors No availability of distributors reported, please contact our sales office |
STELPD01PUR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors