STGAP1AS

Obsolete
Design Win

Automotive galvanically isolated single gate driver

Download datasheet

Product overview

Description

The STGAP1AS is a galvanically isolated single gate driver for N-channel MOSFETs and IGBTs with advanced protection, configuration and diagnostic features. The architecture of the STGAP1AS isolates the channel from the control and the low voltage interface circuitry through true galvanic isolation. The gate driver is characterized by 5 A capability, making the device also suitable for high power inverter applications such as motor drivers in hybrid and electric vehicles and in industrial drives. The output driver section provides a rail-to-rail output with the possibility to use a negative gate driver supply. The input to output propagation delay results contained within 100 ns, providing high PWM control accuracy. Protection functions such as the Miller clamp, desaturation detection, dedicated sense pin for overcurrent detection, output 2-level turn-off, VCE overvoltage protection, UVLO and OVLO are included to easily design high reliability systems. Open drain diagnostic outputs are present and detailed device conditions can be monitored through the SPI. Each function's parameter can be programmed via the SPI, making the device very flexible and allowing it to fit in a wide range of applications. Separate sink and source outputs provide high flexibility and bill of material reduction for external components.

  • All features

    • Qualified for automotive applications according to AEC-Q100
    • High voltage rail up to 1500 V
    • Driver current capability: 5 A sink/source current at 25 °C
    • dV/dt transient immunity ± 50 V/ns in full temperature range
    • Overall input/output propagation delay: 100 ns
    • Separate sink and source for easy gate driving configuration
    • Negative gate drive ability
    • Active Miller clamp
    • Desaturation detection
    • SENSE input
    • VCE active clamping
    • Output 2-level turn-off
    • Diagnostic status output
    • UVLO and OVLO functions
    • Programmable input deglitch filter
    • Asynchronous stop command
    • Programmable deadtime, with violation error
    • SPI interface for parameters programming
    • Temperature warning and shutdown protection
    • Self-diagnostic routines for protection features
    • Full effective fault protection
    • UL 1577 recognized

Circuit Diagram

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STGAP1AS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models