STOD1317B
Obsolete
Design Win
170 mA 13 V, high efficiency boost converter + LDO

Download datasheet

Product overview

Description

The STOD1317B is a fixed frequency, high efficiency, boost DC-DC converter with cascaded LDO able to provide output voltages ranging from 6 V to 13 V starting with an input voltage from 2.6 V to 4.8 V. The device is designed to supply loads that are very sensitive to output ripple such as AMOLED display panels. A dedicated LDO is able to suppress any ripple and noise coming out from the DC-DC converter. The LDO works with a constant drop in order to maintain high efficiency in the whole operating range. The low RDSonN-channel and P-channel MOSFET switches are integrated and contribute to achieving high efficiency. The true-shutdown feature allows physical disconnection of the battery from the load when the device is in shutdown mode. The control technique is able to maintain efficiency higher than 85% at light loads and higher than 80% at full load. The device includes soft-start control, inrush current limiter, thermal shutdown and inductor peak current limit. The STOD1317B is packaged in DFN12L (3 x 3 x 0.8 mm) height.

  • All features

    • Operating input voltage range from 2.6 V to 4.8 V
    • ±1% output voltage tolerance
    • Low output ripple
    • True-shutdown
    • Short-circuit protection
    • Digital low power function
    • Very high efficiency at light load thanks to pulse skipping operation
    • Very fast line and load transients
    • 1.2 MHz switching frequency
    • 1 μA max. quiescent current
    • DFN12L (3 x 3 x 0.8 mm)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STOD1317B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models