STP1612PW05
Obsolete
Design Win
16-channel LED driver with 16-bit PWM, 8-bit gain and full LED error detection

Download datasheet

Product overview

Description

The STP1612PW05 is a 16-channel constant current sink LED driver. The maximum output current value for all the 16 channels is set by a single resistor from 3 mA to 60 mA. The device features 8-bit gain (256 steps) for global LED brightness adjustment with two selectable ranges. This function is accessible via a serial interface. The device has an individual adjustable PWM brightness control for each output channel. The PWM counters are selectable via a serial interface with 4096 or 65536 steps (12 or 16 bit). The STP1612PW05 also provides enhanced pulse-width modulation counting algorithms called e-PWM to reduce flickering effects (ghost visual effects) improving the overall image quality. The device has a dual size 16-bit or 256-bit shift register. All the control and the shift register read back data are accessible via serial interface. The STP1612PW05 has the capability to detect open and short LED failure and overtemperature, reporting the status through SPI line. The device guarantees a 20 V output driving capability, allowing the user to connect more LEDs in series.

  • All features

    • 16 constant current output channels
    • Supply voltage: 3.3 V or 5 V
    • Two PWM selectable counters 12/16-bit of grayscale
    • Selectable enhanced PWM for ghost effect reduction
    • Open and short LED detection
    • 8-bit current gain control by means of 256 steps in two selectable ranges
    • Single resistor to set the current from 3 mA to 60 mA
    • Programmable progressive output delay
    • Thermal protection and thermal flag
    • UVLO
    • Schmitt trigger input
    • Selectable 16-bit or 256-bit serial data-in format
    • Max clock frequency: 30 MHz
    • ESD protection 2.5 kV HBM, 200 V MM
    • Drop-in compatible with STP16CP\S\DP05 series
    • Available in high thermal efficiency TSSOP exposed pad

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP1612PW05

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models