STV7623
Obsolete
Design Win
480 output high-voltage gate driver

Download datasheet

Product overview

Description

The STV7623 is a 1-bit x 480 shift register with dual rail high voltage/medium current output, with global blank and polarity control.

The maximum shift frequency starts from 1 MHz for a 1.8 V type input signal, up to 10 MHz for a 3.3 V type input signal. This generic device can be used for segmented/dot matrix electroluminescent displays to drive an array of organic electronic transistors, or for technologies related to e-Paper/e-Reader/digital signage solutions.

The device can be daisy-chained for various display resolutions.

  • All features

    • 2-level high voltage output gate driver
    • 480 channels with -40/+35 mA source/sink output current capability
    • 75 V output swing within +/- 45 V limits
    • 3.0 to 3.6 V digital power supply
    • 1.8 V CMOS input signal compatibility
    • Selectable 480 or 400 outputs
    • Direct input to bidirectional shift registers
    • Selectable polarity and blanking function
    • High voltage BCD process technology
    • Bumped dice in tray
    • Output stage similar to STV7622
    • PCB-less compatible dice

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STV7623

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models