STWBC86JR
Active
Education Design Win
5W Wireless Power Transmitter

Download databrief

Product overview

Description

The STWBC86JR is a highly integrated monolithic wireless power transmitter solution suitable for applications up to 5 W.

This solution requires a low external BOM count. Because of the integrated low impedance Full/Half bridge inverter, STWBC86JR achieves high efficiency and low-power dissipation.

The i2c interface allows firmware and platform parameters to be customized and the device can be configured using the embedded FTP.

Additional firmware patching also improves the application flexibility of STWBC86JR.

The flip chip package and low BOM count make the device suitable for very compact applications.

  • All features

    • Up to 5 W output power transfer on the receiver side
    • Monolithic solution with integrated Half-bridge/Full-bridge inverter and drivers for high efficiency and low BOM
    • 32-bit, 64 MHz Arm® Cortex® M0+ core
    • On-chip current sense
    • I2C target interface for host controller
    • Configurable GPIOs
    • Accurate voltage/current measurements for FOD
    • Current limit and thermal protection
    • Robust ASK demodulation, FSK modulation for communication
    • Package: WLCSP72 8 x 9 Ball (3.26 mm x 3.67 mm x 0.57 mm) pitch 0.4 mm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWBC86JR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STWBC86JR
Active
STWLC68 Industrial N/A 7 2026-01-01T00:00:00.000+01:00

STWBC86JR

Package:

STWLC68

Material Declaration**:

PDF XML

Marketing Status

Active

Package

STWLC68

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Output Power (W) (typ)
Grade
min
max
STWBC86JR

Distributor availability of STWBC86JR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STWBC86JR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STWBC86JR

Operating Temperature (°C)

Min:

Max:

Output Power (W) (typ):

5

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors