STWLC38JRM
Active
Education Design Win
15W Wireless Power Receiver

Download databrief

Product overview

Description

The STWLC38JRM is a highly integrated wireless power receiver solution suitable for applications up to 15 W.

The STWLC38JRM shows excellent efficiency performance thanks to the integrated low-loss synchronous rectifier and the low drop-out linear regulator: both elements are dynamically managed by the digital core to minimize the overall power dissipation over a wide range of output load conditions.

STWLC38JRM features embedded RRAM (Resistive RAM) nonvolatile memory to enable I²C interface customization and support of proprietary communication and charging protocols.

Additional firmware patching also improves the application flexibility of STWLC38JRM.

The STWLC38JRM is housed in a chip scale package to fit real-estate sensitive applications like wearable devices.

  • All features

    • Up to 15 W output power
    • High efficiency synchronous rectifier
    • Low drop-out linear regulator
    • 4 V to 12 V programmable output voltage
    • 32-bit, 64 MHz Arm® Cortex® M0+ core
    • Configurable GPIOs
    • I2C target interface for host controller
    • Multilevel ASK modulator, FSK demodulator
    • Overcurrent and thermal protections
    • Overvoltage clamping protection
    • Accurate current sense system for Foreign Object Detection (FOD)
    • Package: WLCSP40 5 x 8 Ball (2.12 mm x 3.32 mm x 0.56 mm) pitch 0.4 mm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWLC38JRM

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STWLC38JRM
Active
WLCSP40 2.126X3.327X0.546 0.4P 0 Industrial N/A 7 2026-01-01T00:00:00.000+01:00

STWLC38JRM

Package:

WLCSP40 2.126X3.327X0.546 0.4P 0

Material Declaration**:

Marketing Status

Active

Package

WLCSP40 2.126X3.327X0.546 0.4P 0

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Output Power (W) (typ)
Grade
min
max
STWLC38JRM

Distributor availability of STWLC38JRM

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STWLC38JRM Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STWLC38JRM

Operating Temperature (°C)

Min:

Max:

Output Power (W) (typ):

15

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors