STWLC89
Active
Education Design Win
30W Wireless Power Receiver

Download databrief

Product overview

Description

The STWLC89 is a highly integrated wireless power receiver suitable for applications delivering an output power up to 30 W.

The STWLC89 shows excellent efficiency performance thanks to the integrated low-loss synchronous rectifier, regulation dynamically managed by the digital core to minimize the overall power dissipation over a wide range of output load conditions.

Through the I²C, interface the user can access and modify the configuration parameters, tailoring the operation of the device to the needs of customized applications.

The final configuration parameters are stored in the embedded nonvolatile memory (FTP) and automatically retrieved at power-up, allowing the STWLC89 to operate as a standalone device.

Reverse Charging Tx Function for Smartphone Applications only.

The device is housed in a chip scale package to fit real-estate applications with reduced BOM count.

  • All features

    • Up to 30 W output power in Rx mode
    • Reverse charging TRx mode with up to 9 W Tx output power capability
    • High efficiency synchronous rectifier
    • Low drop-out linear regulator
    • 3.5 V to 21 V programmable output voltage 
    • 32 bit, 64 MHz Arm® Cortex® M0+ core
    • Configurable GPIOs
    • I2C target interface for host controller
    • Multilevel ASK modulator, FSK demodulator
    • Overcurrent and thermal protections
    • Overvoltage clamping protection
    • Accurate current sense system for foreign object detection(FOD)
    • Package: WLCSP54 6 x 9 Ball (2.8 mm x 4.0 mm x 0.49 mm) pitch 0.4 mm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWLC89

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STWLC89JRO
Active
WLCSP54 2.8X4.0X0.471X0.4P0.25B Industrial N/A 7 2026-01-01T00:00:00.000+01:00

STWLC89JRO

Package:

WLCSP54 2.8X4.0X0.471X0.4P0.25B

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP54 2.8X4.0X0.471X0.4P0.25B

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Output Power (W) (typ)
Grade
min
max
STWLC89JRO

Distributor availability of STWLC89JRO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STWLC89JRO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STWLC89JRO

Operating Temperature (°C)

Min:

Max:

Output Power (W) (typ):

30

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors