TDE1767
Obsolete
Design Win
Interface Circuit (Relay & Lamp-Driver)

Download datasheet

Product overview

Description

This device is a monolithic amplifier designed for high current and high voltage applications, specifically to drive lamps, relays, stepping motors. It is a blow-out proof device whose output is protected against overload and short-circuits. This output is low in open ground conditions and in case of overload and reset for high input, it switches on and off alternately until the overload is removed. The LED, driven by an alarm output, if referred to ground, flashes during an overload depending on the state of the reset input. The thermal shutdown prevents the IC from overheating, so if the internal dissipation becomes too high, the driver shuts down. The device works over a wide range of voltages from standard 15 V operational amplifier to the single +6 V or +48 V used for industrial electric systems.

  • All features

    • Open ground protection
    • High output current
    • Adjustable short-circuit protection
    • Internal thermal protection with external reset
    • Large supply voltage range
    • Alarm output
    • Input voltage can be higher than VCC
    • Output voltage can be lower than ground (VCC - VO ≤ VCC[max.])

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDE1767

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models