TDE1897C
Obsolete
Design Win
0.5A high-side driver industrial intelligent power switch

Download datasheet

Product overview

Description

The TDE1897C/TDE1898C is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.

Diagnostic for CPU feedback and extensive use of electrical protections make this device inherently indistructible and suitable for general purpose industrial applications.

  • All features

    • TWO DIAGNOSTIC OUTPUTS
    • OPEN LOAD DETECTION
    • OUTPUT STATUS LED DRIVER
    • DIFFERENTIAL INPUTS WITH LARGE COMMON MODE RANGE AND THRESHOLD HYSTERESIS
    • INTERNAL NEGATIVE VOLTAGE CLAMPING TO VS - 45V FOR FAST DEMAGNETIZATION
    • 0.5A OUTPUT CURRENT
    • INTERNAL CURRENT LIMITING
    • 18V TO 35V SUPPLY VOLTAGE RANGE
    • OPEN GROUND PROTECTION
    • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
    • THERMAL SHUTDOWN

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDE1897C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models