TDE3247
Active
Education Design Win
Interface circuit (relay and lamp driver)

Download datasheet

Product overview

Description

The TDE3247 is a monolithic amplifier designed for high current and high voltage applications, specifically to drive lamps, relays and stepping motors.

The Device is essentialy blow-out proof. Current limiting is available to limit the peak output current to a safe value, the adjustment only required an external resistor.

In addition, thermal shut-down is provided to keep the IC from overheating.

If external dissipation becomes too high, the driver will shut-down to prevent excessive heating.

The output is also protected against short-circuit with the positive power supply.

The device operates over a wide range of supply voltage from standard ±15V operational amplifier supplies down to the single 12V or 24V used for industrial electronic systems.

  • All features

    • Open ground protection
    • High output current
    • Internal thermal protection with hysteresis to avoid the intermediate output levels
    • Adjustable short-circuit protection to ground
    • Short-circuit protection to VCC
    • Large supply voltage range: 8 to 30V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDE3247

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDE3247FP
Active
SO-14 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00
TDE3247FPT
Active
SO-14 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00

TDE3247FP

Package:

SO-14

Material Declaration**:

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TDE3247FPT

Package:

SO-14

Material Declaration**:

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TDE3247FP

Distributor availability of TDE3247FP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDE3247FPT

Distributor availability of TDE3247FPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDE3247FP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDE3247FP

Distributor Name

Distributor reported inventory date:

TDE3247FPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDE3247FPT

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors