TS4040

Active
Design Win

1.225V micropower shunt voltage reference

Download datasheet Order Direct

Product overview

Description

The TS4040 is a low power shunt voltage reference providing a stable 2.5V output voltage over the industrial temperature range (-40°C to +85°C). Available in SOT23-3 surface mount package, it can be designed in applications where space saving is critical.

The low operating current is a key advantage for power restricted designs. In addition, the TS4040 is very stable and can be used in a broad range of application conditions.

  • All features

    • 150ppm/°C maximum temperature coefficient
    • 2.5V output voltage
    • High precision @ 25°C: ±2% and ±1%
    • Ultra low current consumption: 40µA typ.
    • Industrial temperature range:-40°C to +85°C
    • High stability when used with capacitive loads

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - TS4040

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TS4040DILT-2.5
Active
SOT23 Industrial Ecopack2 - -
TS4040EILT-2.5
Active
SOT23 Industrial Ecopack2 - -

TS4040DILT-2.5

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS4040EILT-2.5

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS4040EILT-2.5
Available at distributors

Distributor availability of TS4040EILT-2.5

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS4040DILT-2.5
Available at distributors

Distributor availability of TS4040DILT-2.5

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS4040EILT-2.5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4040EILT-2.5

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS4040DILT-2.5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4040DILT-2.5

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors