Product overview
Description
The TS431 is a low-voltage, three-terminal, adjustable shunt voltage reference. The output voltage can be set to any value between Vref (1.24 V) and 6 V using two external resistors. The TS431 is able to operate at a lower voltage (1.24 V) and lower cathode current than the widely-used TL431 and TL1431 shunt voltage reference. When driving an optocoupler, the TS431 is particularly suitable for regulating 3.3 V switching power supplies.
-
All features
- AEC-Q100 qualified (SOT23-5)
- Low voltage operation: 1.24 to 6 V
- 2%, 1% and 0.5% voltage precision
- Wide operating range cathode current: 60 μA to 30 mA
- Low output impedance: 0.2 Ω
- Typically stable for any capacitive loads
- ESD protection:
- Human body model: 2 kV
- Machine model: 200 V
- 100 ppm/°C temperature coefficient
- Automotive grade version available
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS431AILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack2 | - | - | |
| TS431AIYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack2 | - | - | |
| TS431AIZ-AP | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
| TS431AIZT | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
| TS431BILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack2 | - | - | |
| TS431BIYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack2 | - | - | |
| TS431ILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack2 | - | - | |
| TS431IYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack2 | - | - | |
| TS431IZ-AP | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
| TS431IZT | Active Product is in volume production. | TO-92 | Industrial | Ecopack2 | - | - | |
TS431AIZ-AP
Package:
TO-92Material Declaration**:
TS431AIZT
Package:
TO-92Material Declaration**:
TS431IZ-AP
Package:
TO-92Material Declaration**:
TS431IZT
Package:
TO-92Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TS431AIYLT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431IZT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431ILT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431AIZ-AP | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431AILT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431IZ-AP | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431BIYLT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431BILT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431IYLT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS431AIZT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS431AIYLT Active
TS431IZT Active
TS431ILT Active
TS431AIZ-AP Active
TS431AILT Active
TS431IZ-AP Active
TS431BIYLT Active
TS431BILT Active
TS431IYLT Active
TS431AIZT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors