Product overview
Description
The TS824 is a low power shunt voltage reference featuring a very low temperature coefficient of 50ppm/˚C as a maximum value. Providing 1.225V output voltage, the TS824 operates over the industrial temperature range (-40 to +85˚C). Ideal for battery-powered equipments where power conservation is critical, the TS824 is housed in a tiny SOT23-3 package allowing space saving.
The TS824 is typically stable with any capacitive loads within the entire temperature range. The product is thus easy to use and the design simplified.
-
All features
- INDUSTRIAL TEMPERATURE RANGE: -40 to +85°C
- LOW Tc: 50 ppm/˚C MAXIMUM
- LOW OPERATING CURRENT: 45µA max @ 25˚C
- 1.225V OUTPUT VOLTAGE
- STABLE WHEN USED WITH CAPACITIVE LOADS
- HIGH PRECISION AT 25°C: ±1%
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS824ILT-1.2 | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
TS824ILT-1.2
Package:
SOT23Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TS824ILT-1.2 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS824ILT-1.2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors