Product overview
Description
TSM108 is a step-down PWM controller designed to drive an external P-channel MOSFET, providing for constant voltage and constant current regulations in battery charger applications.
TSM108 can easily be configured for very wide voltage and current needs.
It has been realized in rugged BCD technology and includes a PWM generator, Voltage and Current control loops, a precise Voltage Reference, and a Gate Driver. The device can sustain 60V on Vcc, and therefore meet the standard Load Dump requirements of the 12V cars battery.
On boards there are other security functions which lock the external power in OFF state: OVLO (Over Voltage Lockout) and UVLO (Under Voltage Lockout). The mosfet gate is also protected from over voltage drive thanks to a 12V clamping protection circuit.
Moreover, a standby feature allows very low quiescent current when activated, but keeping safe the external power element when Off.
The IC is suitable for 12V car accessories, as well as other DC/DC step down converters.
-
All features
- Minimal external components count
- Sustains 60V
- Output high side current sensing
- Adjustable switching frequency
- Precise CC/CV regulation
- Standby mode feature
- Drives external P-channel MOSFET or PNP Bipolar transistors
- Adjustable OVP/UVP UVLO thresholds
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSM108ID | Active Product is in volume production. | SO-14 | Industrial | Ecopack2 | - | - | |
| TSM108IDT | Active Product is in volume production. | SO-14 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Budgetary Price (US$)*/Qty | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||
| TSM108ID | 1 distributors | Active | SO-14 | Tube | SINGAPORE | EAR99 | NEC | -40 | 125 | | |||
| TSM108IDT | 1 distributors | Active | SO-14 | Tape and Reel | SINGAPORE | EAR99 | NEC | -40 | 125 | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors