VIPER100-E
Obsolete
Design Win
Fixed frequency off line converter

Download datasheet

Product overview

Description

VIPer100-E, made using VIPower M0 Technology, combines on the same silicon chip a state-of-the-art PWM circuit together with an optimized, high voltage, Vertical Power MOSFET (620V or 700V / 3A).

Typical applications cover offline power supplies with a secondary power capability of 50 W in wide range condition and 100W in single range or with doubler configuration. It is compatible from both primary or secondary regulation loop despite using around 50% less components when compared with a discrete solution. Burst mode operation is an additional feature of this device, offering the ability to operate in stand-by mode without extra components.

  • All features

    • ADJUSTABLE CURRENT LIMITATION
    • LOW STAND-BY CURRENT
    • INTEGRATED START-UP SUPPLY
    • UNDERVOLTAGE LOCK-OUT WITH HYSTERESIS
    • ADJUSTABLE SWITCHING FREQUENCY UP TO 200 kHz
    • SOFT START AND SHUTDOWN CONTROL
    • CURRENT MODE CONTROL
    • INTERNALLY TRIMMED ZENER REFERENCE
    • OVER-TEMPERATURE PROTECTION
    • AUTOMATIC BURST MODE OPERATION IN STAND-BY CONDITION ABLE TO MEET “BLUE ANGEL” NORM (<1w TOTAL POWER CONSUMPTION)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VIPER100-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models