VIPER50A-E
Obsolete
Design Win
Fixed frequency off line converter

Download datasheet

Product overview

Description

VIPer50A-E/ASP-E, made using VIPower M0 Technology, combines on the same silicon chip a state-of-the-art PWM circuit together with an optimized, high voltage, Vertical Power MOSFET (700V/ 1.5A).

Typical applications cover offline power supplies with a secondary power capability of 25W in wide range condition and 50W in single range or with doubler configuration. It is compatible from both primary or secondary regulation loop despite using around 50% less components when compared with a discrete solution. Burst mode operation is an additional feature of this device, offering the ability to operate in stand-by mode without extra components.

  • All features

    • ADJUSTABLE CURRENT LIMITATION
    • LOW STAND-BY CURRENT
    • INTEGRATED START-UP SUPPLY
    • UNDERVOLTAGE LOCK-OUT WITH HYSTERESIS
    • ADJUSTABLE SWITCHING FREQUENCY UP TO 200 kHz
    • SOFT START AND SHUTDOWN CONTROL
    • CURRENT MODE CONTROL
    • INTERNALLY TRIMMED ZENER REFERENCE
    • OVER-TEMPERATURE PROTECTION
    • AUTOMATIC BURST MODE OPERATION IN STAND-BY CONDITION ABLE TO MEET “BLUE ANGEL” NORM (<1w TOTAL POWER CONSUMPTION)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VIPER50A-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models