M2P45M12W2-1LA
NRND
Design Win
Automotive-grade ACEPACK DMT-32 power module, sixpac topology, 1200 V, 47.5 mOhm typ. SiC Power MOSFET with NTC

Download datasheet Order Direct

Product overview

Description

This ACEPACK DMT-32 power module realizes a sixpack topology with integrated NTC, tailored for the DC/DC converter stage of the OBC in hybrid and electric vehicles. The power module features six silicon carbide Power MOSFETs of 2nd generation from STMicroelectronics. Thanks to the well-recognized chip technology, the ACEPACK DMT-32 ensures the best compromise between energy losses and high switching frequency operation mode. This module allows you to create complex topologies with very high power densities as well as high efficiency requirements. The AlN insulated substrate enables optimal thermal performance. Moreover, thanks to the specific design featuring grooves on the molding ensure a high creepage distance.

The zig-zag pin option improves the flexibility at PCB level.

  • All features

    • AQG 324 qualified
    • 1200 V blocking voltage
    • 47.5 mΩ of typical RDS(on)
    • Maximum operating junction temperature TJ = 175 °C
    • DBC Cu-AlN-Cu based substrate to improve thermal performance
    • Isolation voltage 3.5 kV (UL 1557 certified, file E81734)
    • Integrated NTC temperature sensor
    • Zig-zag pin-out

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M2P45M12W2-1LA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M2P45M12W2-1LA
NRND
ACEPACK DMT-32 Automotive Ecopack1 - -

M2P45M12W2-1LA

Package:

ACEPACK DMT-32

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

ACEPACK DMT-32

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
M2P45M12W2-1LA

Distributor availability of M2P45M12W2-1LA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M2P45M12W2-1LA NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M2P45M12W2-1LA

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors