STGIPS40W60L1
Obsolete
Design Win
SLLIMM(TM) small low-loss intelligent molded module IPM, single phase - 40 A, 600 V ultra fast IGBT

Download datasheet

Product overview

Description

This intelligent power module provides a compact, high performance AC motor drive for a simple and rugged design. It targets high frequency converters. It combines ST proprietary control ICs with the most advanced IGBT and diode technologies tailored to high switching frequency operation. SLLIMM™ is a trademark of STMicroelectronics.

  • All features

    • IPM 40 A, 600 V single phase IGBT including control ICs for gate driving and free-wheeling diodes
    • Very high switching speed IGBTs
    • VCE(sat)negative temperature coefficient
    • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull down / pull up resistors
    • Undervoltage lockout
    • Internal bootstrap diode
    • Dead time and interlocking function
    • Smart shutdown function
    • Comparator for fault protection against over temperature and overcurrent
    • Op amp for advanced current sensing
    • DBC substrate leading to low thermal resistance
    • Isolation rating of 2500 Vrms/min
    • 4.7 kΩ NTC UL recognized for temperature control
    • UL Recognized : UL1557 file E81734

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGIPS40W60L1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models