BDW94C
Active
Education Design Win
Low voltage PNP Power Darlington transistor

Download datasheet

Product overview

Description

The BDW93C is a silicon Epitaxial-Base NPN power transistor in monolithic Darlington configuration mounted in Jedec TO-220 plastic package. It is intented for use in power linear and switching applications.

The complementary PNP type is BDW94C.

Also BDW94B is a PNP type.

  • All features

    • STMicroelectronics PREFERRED SALESTYPES
    • INTEGRATED ANTIPARALLEL COLLECTOR-EMITTER DIODE
    • COMPLEMENTARY PNP -NPN DEVICES

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BDW94C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
BDW94C
Active
TO-220 Industrial Ecopack2 10 2024-06-10T00:00:00.000+02:00

BDW94C

Package:

TO-220

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
BDW94C

Distributor availability of BDW94C

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BDW94C Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BDW94C

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors