Product overview
Key Benefits
Enhance efficiency
GaN's superior electrical performance minimizes switching and conduction losses, delivering higher‑efficiency power designs.
Increase power density
Higher switching frequency enables compact, high‑power‑density designs with smaller passives and simplified thermal management.
Reduce system cost
Smaller passives and simplified thermal management reduce system size and lower overall BOM cost.
Description
The SGT023R70FTP is a 700 V, e-mode PowerGaN transistor. The resulting device provides extremely low conduction losses, high current capability and ultra-fast switching operation to enable high power density and unbeatable efficiency performances.
-
All features
- Enhancement mode normally off transistor
- Very high switching speed
- High power management capability
- Extremely low capacitances
- Zero reverse recovery charge
- ESD safeguard
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SGT023R70FTP | Preview Product is in design stage. EN | TO-LT TOP SIDE COOLING | Industrial | N/A | - | - | |
SGT023R70FTP
Package:
TO-LT TOP SIDE COOLINGMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SGT023R70FTP | | | distributors No availability of distributors reported, please contact our sales office |
SGT023R70FTP Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors