STI5N52U
Obsolete
Design Win
N-channel 525 V, 1.28 Ohm, 4.4 A, I2PAK UltraFASTmesh(TM) Power MOSFET

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using UltraFASTmesh™ technology, which combines the advantages of reduced on-resistance, Zener gate protection and very high dv/dt capability with an enhanced fast body-drain recovery diode.

  • All features

    • Outstanding dv/dt capability
    • Gate charge minimized
    • Very low intrinsic capacitances
    • Very low RDS(on)
    • Extremely low trr

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STI5N52U

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models