STL4P2UH7
Obsolete
Design Win
P-channel 20 V, 0.087 Ohm typ., 4 A STripFET H7 Power MOSFET in a PowerFLAT 2x2 package

Download datasheet

Product overview

Description

This device exhibits low on-state resistance and capacitance for improved conduction and switching performance.

  • All features

    • Ultra logic level
    • Extremely low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power losses

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL4P2UH7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models