STL60N32N3LL
Obsolete
Design Win
Dual N-channel 30 V, 0.005 Ohm, 15 A PowerFLAT(TM) 5x6 asymmetrical double island, STripFET(TM) Power MOSFET

Download datasheet

Product overview

Description

This device is a dual N-channel Power MOSFET which utilizes the latest generation of design rules for ST's proprietary STripFET™ V and STripFET™ VI DeepGATE™ technology. The lowest available RDS(on)* Qg in this chip scale package renders the device suitable for the most demanding DC-DC converter applications, where high power density is required.

  • All features

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • Very low switching gate charge
    • High avalanche ruggedness
    • Low gate drive power losses

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL60N32N3LL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models