STL75N3LLZH5
Obsolete
Design Win
N-channel 30 V, 0.0055 Ohm typ., 19 A STripFET(TM) V Power MOSFET in PowerFLAT(TM) 5x6 package

Download datasheet

Product overview

Description

The STL75N3LLZH5 is an N-channel STripFET™V Power MOSFET which has been designed to achieve very low on-state resistance providing also one of the best-in-class figure of merit (FOM).

  • All features

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • Very low switching gate charge
    • High avalanche ruggedness
    • Low gate drive power losses
    • Built in G-S Zener diodes

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL75N3LLZH5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models