STL7NM60N
Obsolete
Design Win
N-channel 600 V, 0.805 Ohm typ., 5.8 A MDmesh(TM) II Power MOSFET in PowerFLAT(TM) 5x5 package

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using the second generation of MDmesh™ technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.

  • All features

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL7NM60N

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models