STL80N3LLH6
Obsolete
Design Win
N-channel 30 V, 0.004 Ohm typ., 80 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using the 6thgeneration of STripFET™ DeepGATE™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

  • All features

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power losses
    • Very low switching gate charge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL80N3LLH6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models