STS12NF30L
Obsolete
Design Win
N-Channel 30 V, 0.008 Ohm, 12 A, SO-8 STripFET(TM) II Power MOSFET

Download datasheet

Product overview

Description

This Power MOSFET has been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

  • All features

    • Standard outline for easy automated surface mount assembly
    • Low threshold drive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STS12NF30L

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models