STS13N3LLH5
Obsolete
Design Win
N-channel 30 V, 0.006 Ohm, 13 A, SO-8 STripFET(TM) V Power MOSFET

Download datasheet

Product overview

Description

This product is an N-channel Power MOSFET that utilizes the 5th generation of design rules for ST’s proprietary STripFET™ technology. The lowest available RDS(on)* Qg, in SO-8 package, makes this device suitable for the most demanding DC-DC converter applications, where high power density is to be achieved.

  • All features

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • Very low switching gate charge
    • High avalanche ruggedness
    • Low gate drive power losses

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STS13N3LLH5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models