STS5DNF20V
Obsolete
Design Win
N-channel 20 V, 0.030 Ohm typ., 5 A STripFET(TM) II Power MOSFET in a SO-8 package

Download datasheet

Product overview

Description

The STS5DNF20V is a N-channel STripFET™ II. This Power MOSFET is the latest development of STMicroelectronics unique “single feature size” strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.

  • All features

    • Ultra low threshold gate drive (2.7 V)
    • Standard outline for easy automated surface mount assembly

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STS5DNF20V

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models