STS7PF30L
Obsolete
Design Win
P-channel -30 V, 0.016 Ohm typ., -7 A STripFET II Power MOSFET in a SO-8 package

Download datasheet

Product overview

Description

This Power MOSFET is the latest development of STMicroelectronics’ unique “Single Feature SizeTM” strip-based process. The resulting transistor shows extremely high packing densisty for low on-resistance, rugged avalanche characteristics and less critical alignment steps, therefore a remarkable manufacturing reproducibility.

  • All features

    • STANDARD OUTLINE FOR EASY AUTOMATED SURFACE MOUNT ASSEMBLY
    • LOW THRESHOLD DRIVE

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STS7PF30L

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models