STV250N55F3
Obsolete
Design Win
N-channel 55 V, 1.5 mOhm, 200 A STripFET(TM) III Power MOSFET in PowerSO-10 package

Download datasheet

Product overview

Description

This device is an N-channel enhancement mode Power MOSFET produced using STMicroelectronics’ STripFET™ III technology, which is specifically designed to minimize on-resistance and gate charge to provide superior switching performance.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STV250N55F3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models