STY130NF20D
Obsolete
Design Win
N-channel 200 V, 0.01 Ohm typ., 130 A, STripFET(TM) II with fast recovery diode Power MOSFET in Max247 package

Download datasheet

Product overview

Description

This Power MOSFET is produced using STMicroelectronics’ unique STripFET™ process, which is specifically designed to minimize input capacitance and gate charge. The device offers extremely fast switching performance thanks to the intrinsic fast body diode, making the device ideal for hard switching topologies.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STY130NF20D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models