32F723EDISCOVERY
Active
Design Win
Discovery kit with STM32F723IE MCU

Download databrief

Product overview

Description

With the STM32F723 Discovery kit (32F723EDISCOVERY), users develop applications easily on the STM32F7 Series high-performance microcontrollers based on Arm® Cortex®‑M7 core. The Discovery kit combines the STM32F723 features with 240×240 pixel LCD with touch panel, SAI audio codec, MEMS microphones, USBs OTG HS and OTG FS, Quad-SPI NOR Flash memory, and microSD™ card connector.

An embedded ST-LINK/V2-1 debugger/programmer is included. Specialized add-on boards can be connected through the ARDUINO® Uno V3, Pmod™, or STMod+ expansion connectors.

  • All features

    • STM32F723IEK6 microcontroller with 512 Kbytes of Flash memory and 176+16 Kbytes of SRAM, in a BGA176 package
    • 240×240-pixel TFT LCD with a parallel interface and capacitive touch panel
    • USB OTG HS and OTG FS
    • SAI audio codec
    • Four digital ST-MEMS microphones
    • 8‑Mbit 16‑bit wide PSRAM
    • 512-Mbit Quad-SPI NOR Flash memory
    • User and reset push-buttons
    • Board connectors:ESP‑01  Wi‑FiTwo user USB with Micro-ABJack for audio line with stereo input and outputStereo speaker outputPmod™ connectorSTMod+ connector to embedded fanout daughterboard compatible with MikroElektronika mikroBUS™ adapter Click boards™, ESP‑01, and Seeed Studio™ Grove modules. Provision for headers for direct breadboard plug‑inARDUINO3.3 or 5.0 V power supply output for external applications
    • Flexible power-supply options: ST-LINK USB VBUS, user USB HS and FS connectors, or external sources
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F723E-DISCO
Active
Ecopack1 - -

STM32F723E-DISCO

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32F723E-DISCO

Distributor availability of STM32F723E-DISCO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F723E-DISCO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F723E-DISCO

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32F723IE

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors