Product overview
Description
The EVLDRIVE102P evaluation board is a three-phase inverter based on the STL220N6F7 power MOSFETs. This evaluation board allows a full evaluation of the features of the STDRIVE102P, a triple half-bridge gate driver.
The STDRIVE102P is fully configurable by setting its internal registers through the SPI interface. Moreover, the status of the device and its internal protections can be monitored in real-time by accessing its status registers.
The power stage uses a single shunt topology: the current sensing and the overcurrent protections are implemented using a programmable gain amplifier (PGA) and the one programmable comparator embedded in the STDRIVE102P.
The embedded protections of the STDRIVE102P, such as the UVLO on the driving voltage and the VDS monitoring for each power MOSFET, ensure a safe driving operation of the power stage.
The EVLDRIVE102P evaluation board is thermally protected by exploiting both the hardware thermal shutdown protection embedded in the STDRIVE102P and also an onboard NTC sensor placed close to the power stage, for a firmware thermal protection.
The nFAULT pin, fully configurable via SPI for custom diagnostic, is connected to the control board and is also visible through LED indicators.
The EVLDRIVE102P evaluation board can support FOC and six-step motion control algorithms. In case the motor is equipped with positioning sensors, they can be connected to the connector for Hall-effect based sensors and for the encoder, in order to increase the precision of the control algorithms. Nevertheless, sensorless control algorithms can be implemented as well: each output phase of the inverter has a read-out network, which allows the sensing of the phase voltage/BEMF of the motor. In addition, the bus voltage sensing present on the board ensures that the control algorithms are properly implemented.
The EVLDRIVE102P evaluation board is compatible with a wide range of Nucleo control boards, thus allowing the evaluation of the STDRIVE102P together with different STM32 microcontrollers.
-
All features
- Operating voltage from 6 V to 50 V
- Output current up to 12 Arms: Power stage based on STL220N6F7 60 V, 1.2 mΩ N-channel power MOSFETs
- Single shunt configuration
- STDRIVE102P triple half-bridge gate driver
- Programmable gate current (up to 1 A source / 2 A sink)
- Charge pump for 100 % duty cycle operation
- One embedded PGA and one comparator for current sensing and overcurrent detection
- Full set of protections: UVLO, thermal shutdown, VDS monitoring
- Full configuration and diagnostic through SPI
- Input connector for Hall-effect based sensors and encoder
- Motor BEMF sensing network
- Bus voltage sensing
- NTC temperature sensing
- Morpho connectors compatible with a wide range of STM32 NUCLEO boards
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 03 Feb 2026 | 03 Feb 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 03 Feb 2026 | 03 Feb 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 03 Feb 2026 | 03 Feb 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLDRIVE102P | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVLDRIVE102P
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLDRIVE102P | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVLDRIVE102P Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors