EVLDRIVE102P
Active
Design Win
STDRIVE102P demonstration board for three-phase brushless motors

Download databrief Order Direct

Product overview

Description

The EVLDRIVE102P evaluation board is a three-phase inverter based on the STL220N6F7 power MOSFETs. This evaluation board allows a full evaluation of the features of the STDRIVE102P, a triple half-bridge gate driver.

The STDRIVE102P is fully configurable by setting its internal registers through the SPI interface. Moreover, the status of the device and its internal protections can be monitored in real-time by accessing its status registers.

The power stage uses a single shunt topology: the current sensing and the overcurrent protections are implemented using a programmable gain amplifier (PGA) and the one programmable comparator embedded in the STDRIVE102P.

The embedded protections of the STDRIVE102P, such as the UVLO on the driving voltage and the VDS monitoring for each power MOSFET, ensure a safe driving operation of the power stage.

The EVLDRIVE102P evaluation board is thermally protected by exploiting both the hardware thermal shutdown protection embedded in the STDRIVE102P and also an onboard NTC sensor placed close to the power stage, for a firmware thermal protection.

The nFAULT pin, fully configurable via SPI for custom diagnostic, is connected to the control board and is also visible through LED indicators.

The EVLDRIVE102P evaluation board can support FOC and six-step motion control algorithms. In case the motor is equipped with positioning sensors, they can be connected to the connector for Hall-effect based sensors and for the encoder, in order to increase the precision of the control algorithms. Nevertheless, sensorless control algorithms can be implemented as well: each output phase of the inverter has a read-out network, which allows the sensing of the phase voltage/BEMF of the motor. In addition, the bus voltage sensing present on the board ensures that the control algorithms are properly implemented.

The EVLDRIVE102P evaluation board is compatible with a wide range of Nucleo control boards, thus allowing the evaluation of the STDRIVE102P together with different STM32 microcontrollers.

  • All features

    • Operating voltage from 6 V to 50 V
    • Output current up to 12 Arms: Power stage based on STL220N6F7 60 V, 1.2 mΩ N-channel power MOSFETs
    • Single shunt configuration
    • STDRIVE102P triple half-bridge gate driver
      • Programmable gate current (up to 1 A source / 2 A sink)
      • Charge pump for 100 % duty cycle operation
      • One embedded PGA and one comparator for current sensing and overcurrent detection
      • Full set of protections: UVLO, thermal shutdown, VDS monitoring
    • Full configuration and diagnostic through SPI
    • Input connector for Hall-effect based sensors and encoder
    • Motor BEMF sensing network
    • Bus voltage sensing
    • NTC temperature sensing
    • Morpho connectors compatible with a wide range of STM32 NUCLEO boards

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLDRIVE102P
Active
CARD Industrial Ecopack1 - - -

EVLDRIVE102P

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLDRIVE102P

Distributor availability of EVLDRIVE102P

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLDRIVE102P Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLDRIVE102P

Supplier:

ST

Core Product:

STDRIVE102P

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors