LEOAC08
Active
Design Win
Rad-hard plastic Quad two-input AND gate

Download datasheet

Product overview

Description

The LEOAC08 is a CMOS low power quad 2-input AND gate qualified for use in aerospace environments. It operates from 1.65 V to 6 V power supply (7 V absolute maximum rating).

The LEOAC08 can operate over a large temperature range of -40 °C to +125 °C and it is housed in plastic TSSOP-20, Thin-Shrink Small Outline Package, 20 leads, using golden bonding and Nickel/Palladium/Golden-lead-finishing to prevent whiskers.

The LEOAC08 is compliant with ST-LEO-specification, dedicated specification for space-ready rad-hard plastic products. This AEC-Q100-based specification offers a specific trade-off between footprint size savings, cost of ownership and quality assurance together with radiation hardness and large quantity capability.

  • All features

    • AND gate
    • 1.65 V to 6 V operating supply
    • 7 V max. rating
    • 8.5 ns propagation delay
    • Nickel/Palladium/Gold-lead-finished (NiPdAu), whisker-free
    • Gold-wires
    • RML < 1% and CVCM < 0.1% guaranteed outgassing
    • 50 krad (Si) Total Ionizing Dose
    • SEL-free up to 62.5 MeV.cm²/mg
    • Mass: 80 mg
    • Compliant with ST-LEO-specification

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LEOAC08

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LEOAC08PT
Active
TSSOP-20 Industrial N/A - -

LEOAC08PT

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Package: Product Marking
Quality Level
min
max
LEOAC08PT

Distributor availability of LEOAC08PT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LEOAC08PT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LEOAC08PT

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

-

Quality Level:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors