Product overview
Description
The STEVAL-QUADV01 evaluation board is based on the L6981 (capable of delivering up to 1.5 A DC), the L7983 (capable of delivering up to 300 mA DC), the ST1PS03 (capable of delivering up to 400 mA DC) synchronous monolithic step-down regulators, and the ST730 (capable of delivering up to 300 mA DC) LDO regulator.
The combination of input voltage and output current ranges, and other embedded features makes the evaluation tool suitable for a broad range of applications.
-
All features
- L6981
- 3.5 V to 38 V operating input voltage
- Output voltage from 0.85 V to VIN
- 1.5 A DC output current
- Internal compensation network
- 2 μA shutdown current
- Internal soft-start
- Enable function
- Overvoltage protection
- Thermal protection
- L7983
- 3.5 V to 60 V operating input voltage
- Output voltage from 0.85 V to VIN
- 300 mA DC output current
- Internal compensation network
- 2.3 uA shutdown current
- Internal soft-start
- Enable function
- Overvoltage protection
- ST1PS03
- 1.8 V to 5.5 V operating input voltage
- Output voltage selectable from 1.6 V to 3.3 V
- 400 mA DC output current
- 500 nA (typ.) quiescent current
- Load switch controlled by AUX input
- Enable function
- ST730
- 2.5 V to 28 V input voltage range
- Output voltage from 1.2 V to VIN
- 300 mA DC output current
- 5 uA (typ) no-load quiescent current
- Current limit and SOA protection
- Enable function
- L6981
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
SIMPLIS models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2023.07 | 04 Mar 2025 | 04 Mar 2025 |
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 29 Jan 2024 | 29 Jan 2024 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 2.0 | 29 Jan 2024 | 29 Jan 2024 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 2.0 | 29 Jan 2024 | 29 Jan 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-QUADV01 | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-QUADV01
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-QUADV01 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-QUADV01 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors