X-CUBE-IPS
Active
Design Win
Software expansion for STM32Cube driving industrial digital output based on IPS

Get Software Download databrief

Product overview

Description

The X-CUBE-IPS expansion software package for STM32Cube runs on the STM32 and includes drivers that control the industrial intelligent power switches (IPS) mounted on several expansion boards.

This software allows controlling the output channels of the expansion boards when connected to a NUCLEO-F401RE or NUCLEO-G431RB development board.

It is possible to build systems with multiple boards stacked to evaluate multichannel digital output modules, even with different output current capabilities.

Each output channel can be switched into the steady-state mode or PWM mode.

In the PWM mode, the software allows you to program the expansion boards to be switched on and off using a specific frequency and duty cycle.

The software included in the package can be used in three integrated development environments (IDEs): IAR, Keil®, and STM32CubeIDE.

The expansion boards supported are the following:

  • X-NUCLEO-OUT01A2, 8-ch galvanic isolated high-side digital output based on ISO8200BQ
  • X-NUCLEO-OUT02A1, 8-ch galvanic isolated high-side digital output with SPI interface based on ISO8200AQ
  • X-NUCLEO-OUT03A1, 2-ch high-side digital output based on IPS2050H
  • X-NUCLEO-OUT04A1, 2-ch high-side digital output based on IPS2050H-32
  • X-NUCLEO-OUT05A1, 1-ch high-side digital output based on IPS1025H
  • X-NUCLEO-OUT06A1, 1-ch high-side digital output based on IPS1025H-32
  • X-NUCLEO-OUT07A1, 4-ch low-side digital output based on IPS4260LM
  • X-NUCLEO-OUT08A1, 1-ch high-side digital output based on IPS160HF
  • X-NUCLEO-OUT09A1, 8-ch high-side digital output based on IPS8160HQ
  • X-NUCLEO-OUT10A1, 1-ch high-side digital output based on IPS161HF
  • X-NUCLEO-OUT11A1, 8-ch galvanic isolated high-side digital output based on ISO808
  • X-NUCLEO-OUT12A1, 8-ch galvanic isolated high-side digital output with SPI interface based on ISO808A
  • X-NUCLEO-OUT13A1, 8-ch galvanic isolated high-side digital output based on ISO808-1
  • X-NUCLEO-OUT14A1, 8-ch galvanic isolated high-side digital output with SPI interface based on ISO808A-1
  • X-NUCLEO-OUT15A1, 1-ch high-side digital output based on IPS1025HF
  • X-NUCLEO-OUT16A1, 8-ch high-side digital output with parallel and SPI (8/16-bit) interface based on IPS8200HQ
  • X-NUCLEO-OUT17A1, 8-ch high-side digital output with parallel and SPI (8/16-bit) interface based on IPS8200HQ-1
  • X-NUCLEO-OUT19A1, 8-ch high-side digital output based on IPS8160HQ-1
  • X-NUCLEO-DO40A1, 4-ch high-side digital output based on IPS4140HQ
  • X-NUCLEO-DO41A1, 4-ch high-side digital output based on IPS4140HQ-1
  • X-NUCLEO-DOL10A1, 1-ch low-side digital output based on IPS1050LQ

  • All features

    • Software package to build applications using the expansion boards that mount the industrial intelligent power switches (IPS)
    • Includes ready-to-use firmware to evaluate easily the driving and diagnostic capabilities of the IPS products for industrial loads
    • Support for NUCLEO-F401RE and NUCLEO-G431RB development boards
    • GPIOs, PWMs, and IRQs
    • Fault/diagnostics interrupt handling
    • Compatible with STM32CubeMX, can be downloaded from st.com and installed directly into STM32CubeMX
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

STMicroelectronics recommends always keeping your software up to date