X-NUCLEO-OUT09A1

Active
Design Win

Industrial digital output expansion board based on IPS8160HQ for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-OUT09A1 industrial digital output expansion board for STM32Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS8160HQ octal high-side smart power solid state relay, in a digital output module connected to 0.7 A industrial loads.

The X-NUCLEO-OUT09A1 interfaces with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino R3 connectors.

The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.

It is also possible to evaluate a system composed of a X-NUCLEO-OUT09A1 stacked on other expansion boards.

  • All features

    • Based on the IPS8160HQ octal high-side switch, which features:Operating range 10.5 to 36 VLow power dissipation (RFast decay for inductive loadsUnder-voltage lock-outOverload and over-temperature protectionsLoss of ground protectionQFN48L 8x6 mm package
    • Application board voltage operating range: 15 to 33 V
    • Extended voltage operating range (J9 open) up to 36 V
    • Operating current: up to 0.7 A per channel
    • Green LEDs for outputs on/off status (J12 and J13 close 1-2, 3-4, 5-6, 7-8)
    • Red LED for common overheating diagnostic (SW2 close 2-3)
    • 5 kV galvanic isolation
    • Supply rail reverse polarity protection
    • Compatible with STM32 Nucleo development boards
    • Equipped with Arduino UNO R3 connectors
    • RoHS and China RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-OUT09A1
Active
CARD Industrial Ecopack2 Yes

X-NUCLEO-OUT09A1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-OUT09A1
Available at distributors

Distributor availability of X-NUCLEO-OUT09A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-OUT09A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-OUT09A1

Supplier:

ST

Core Product:

IPS8160HQ

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors