X-NUCLEO-PGEEZ1
Active
Design Win
Standard SPI page EEPROM memory expansion board based on M95P32 series for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-PGEEZ1 expansion board is designed for the M95P32 series SPI page EEPROM for data reading and writing.

This expansion board allows developers to evaluate the new memory page EEPROM through a single/dual/quad SPI interface.

It acts as an external storage device that can be used to store data, such as manufacturing traceability, calibration, user settings, error flags, data logs, and monitoring data to build more flexible and accurate applications.

The X-NUCLEO-PGEEZ1 expansion board can be plugged on top of an STM32 Nucleo-144 (via ZIO connectors) or STM32 Nucleo-64 (via Arduino® UNO R3 connectors).

  • All features

    • Up to 32-Mbits SPI bus embedded page EEPROM
    • 50 MHz read single output
    • 80 MHz fast read single/dual/quad output with one dummy byte
    • Page program with buffer load
    • Ultra-low power consumption
    • Free comprehensive development firmware library and sample implementation available when the X-NUCLEO-PGEEZ1 expansion board is plugged on top of a NUCLEO-F401RE, NUCLEO-L053R8, NUCLEO-G474RE, or NUCLEO-H743ZI development board
    • Developer can choose and solder an EEPROM to be tested using the evaluation software provided
Page EEPROM for asset tracking or when a fast 30 µs power-up time makes all the difference

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-PGEEZ1
Active
CARD Industrial Ecopack2 Yes

X-NUCLEO-PGEEZ1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-PGEEZ1

Distributor availability of X-NUCLEO-PGEEZ1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-PGEEZ1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-PGEEZ1

Supplier:

ST

Core Product:

M95P32-IXMNT/E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors