Product overview
Key Benefits
High wireless performance
- Best-in-class radio enabling robust and stable connectivity
- State-of-the-art radio efficiency
- Power control options on IoT devices for longer battery life
Cost effectiveness
- Best price point for applications requiring quick and easy Bluetooth® Low Energy plug-in connectivity
- High integration in tiny packages (integrating balun and HSE capacitors)
- Enables 2-layer PCBs for reduced BOM and simplified circuitry
Extensive wireless design ecosystem
- Streamlined project development thanks to STM32Cube
- RF reference designs, IPD chip for easy impedance matching
- Bluetooth® Low Energy and Mesh stacks, software, tools, and resources
Description
The X-NUCLEO-WB05KN1 expansion board provides Bluetooth® Low Energy connectivity for developer applications and can be plugged into an STM32 Nucleo development board (for example NUCLEO-U575ZI-Q) through its ARDUINO® Uno V3 connectors.
The expansion board features Bluetooth® v5.4 compliant and FCC‑certified STM32WB05KN. This SoC manages the complete Bluetooth® Low Energy stack and protocols on its Arm® Cortex®‑M0+ core and programmable flash memory. STM32WB05KN supports central and peripheral modes and increased transfer rates with data length extension (DLE).
X-NUCLEO-WB05KN1 interfaces with the STM32 Nucleo microcontroller via UART (default) with and without hardware flow control. Full duplex SPI with an interrupt line is also available. The firmware loaded on the module defines the host interface and, to modify it, simply change the firmware without modifying the hardware.
-
All features
- Based on STM32WB05KN with preloaded network coprocessor firmware with UART interface
- Bluetooth® v5.4 compliant
- Bluetooth® Low Energy data packet length extension
- Embedded MLPF-NRG-01D3 integrated impedance matching network with harmonics filter
- On-board PCB antenna
- SPI interface optional through dedicated firmware
- Compatible with STM32 Nucleo boards
- Equipped with ARDUINO® Uno V3 expansion connector
- Scalable solution, capable of cascading multiple boards for larger systems
- Free comprehensive development firmware library and examples, compatible with the X-CUBE-WB05N expansion software package for STM32Cube
- Based on STM32WB05KN with preloaded network coprocessor firmware with UART interface
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (4)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Jul 2024 | 01 Jul 2024 | ||
| ZIP | 1.0 | 01 Jul 2024 | 01 Jul 2024 | ||
| ZIP | 1.0 | 01 Jul 2024 | 01 Jul 2024 | ||
| ZIP | 1.0 | 01 Jul 2024 | 01 Jul 2024 |
Bill of Materials (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Jul 2024 | 01 Jul 2024 | ||
| ZIP | 1.0 | 01 Jul 2024 | 01 Jul 2024 |
Schematic Pack (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 2.0 | 27 Jan 2025 | 27 Jan 2025 | |||
| 1.0 | 01 Jul 2024 | 01 Jul 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| X-NUCLEO-WB05KN1 | Active | CARD | Industrial | Ecopack1 | Yes | |
X-NUCLEO-WB05KN1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-WB05KN1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-NUCLEO-WB05KN1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors