ESDA25P35-1U1M
Active
Design Win
35 A - 8/20 us, 22 V TVS in QFN-2L

Download datasheet

Product overview

Description

ESDAxxPxxx-1U1M transient voltage suppressor (TVS) series are designed for use in harsh environments to protect sensitive electronics from damage or latch-up due to electrical overstress (EOS), lightning surge and ESD without aging effect and performance drifts.

The series features desirable characteristics for board level protection including fast response time, excellent clamping voltage capability compared to standard TVS devices, and high surge current capability with low derating across the temperature range. In addition, this series is available in a small 1.6 mm × 1.0 mm footprint, ideal for space constrained applications.

The ESDAxxPxxx-1U1M series can be evaluated thanks to the STEVAL-OET005 evaluation board.

  • All features

    • Single line unidirectional EOS and ESD protection diode
    • Protects one I/O line or power line
    • Stand-off voltage range from 5.5 V to 22 V
    • Low leakage current at VRM
    • High peak pulse power (8/20 µs) up to 1400 W
    • Low power derating across the temperature range
    • Fast turn-on and low clamping voltage
    • Operating Tj max: 150 °C
    • 1.6 mm x 1.0 mm QFN package saves board space
      • 75 % smaller in footprint compared to SOD-123FL
    • ECOPACK2 ROHS compliant component
    • Complies with J-STD-020 MSL level 1
    • Complies with IEC 61000-4-5 (Lightning)
      • 8/20 µs: up to 120 A
    • Complies with IEC 61000-4-2 level 4
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA25P35-1U1M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDA25P35-1U1M
Active
QFN-2L Industrial Ecopack2 - -

ESDA25P35-1U1M

Package:

QFN-2L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-2L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Operating Junction Temperature (°C) (min)
Operating Junction Temperature (°C) (max)
Directionality
ESDA25P35-1U1M

Distributor availability of ESDA25P35-1U1M

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDA25P35-1U1M Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDA25P35-1U1M

VRM (V) (max):

22

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

150

Directionality:

Uni-Directional

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors